
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT EMERGENCY
DPX³ 160/250
LEGRAND
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT EMERGENCY
REF. 420173
EAN.
3414971066830
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Red |
---|---|
Suitable for emergency stop | Yes |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
Suitable for switch disconnector | Yes |
Width | 57.5 mm |
Height | 92 mm |
---|---|
Depth | 77.5 mm |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Halogen free | Yes |
Documentation
2 documents
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION