Skip to main content
Logo print

DPX³ 125 HP thermal magnetic release circuit breaker, 4 poles 25A , breaking capacity 50kA

DPX³ 125 HP LEGRAND

DPX³ 125 HP thermal magnetic release circuit breaker, 4 poles 25A , breaking capacity 50kA

REF. 423652 EAN. 3414971506510

DPX³ 125 HP, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 25 A
Rated voltage (Min-Max) 220-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 50 kA
Overload release current setting (Min-Max) 20-25 A
Adjustment range undelayed short-circuit release (Min-Max) 320-480 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Wing knob
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30
Width 100 mm
Height 136 mm
Depth 112 mm
degree of impact strength (IK) Not applicable
Operating / setting temperature (Min-Max) -5-70 °C
Storage temperature (Min-Max) -40-85 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity (Min-Max) 2.5-50 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

Documentation

5 documents
Technical Sheet
F03040EN_03.pdf pdf (8.14 Mo)
Technical Sheet
F03040FR_03.pdf pdf (8.16 Mo)
Workshop Book
Instruction Use
LE11441AC.pdf pdf (1.01 Mo)
3 documents
Catalogue Technical Page
ex223001_0193.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0190.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0168.pdf pdf (0.1 Mo)
1 document
3D Autocad
423650.dwg dwg (0.33 Mo)
2 documents
PEP
LGRP-01389-V01.01-EN.pdf pdf (0.74 Mo)
Agreement
OC / CB-SE-107650 (0.09 Mo)
SELECT AN ACTION