| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Screwing |
| Assembly arrangement | Basic element |
| Type of connector | RJ45 8(8) |
| With buses/couplings | Yes |
| Suitable for number of connectors | 2 |
| Category | 5E |
| Colour | Black |
| RAL-number | 0 |
| Connection type | Insulation displacement connector |
| Shielded buses | No |
| Separate earthing connection | No |
| With label space | No |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | Yes |
| Degree of protection (IP) | IP21 |
|---|---|
| Mechanical coding | No |
| Colour coding | Yes |
| Device width | 74.7 mm |
| Device height | 74.7 mm |
| Device depth | 35.4 mm |
| Built-in depth | 27.2 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Tube diameter for wall mounted product (Min-Max) | 0-0 mm |
| Maximum Input cable diameter | 9 mm |
| Entry membrane gland type | Not applicable |
| Vertical fixing center distance (Min-Max) | 0-0 mm |
| Horizontal fixing center distance (Min-Max) | 0-0 mm |
| Cable support | Not applicable |