| Number of units | 2 |
|---|---|
| Mounting direction | Horizontal and vertical |
| Number of units horizontal | 2 |
| Number of units vertical | 1 |
| Number of modules horizontal (module system) | 4 |
| Number of modules vertical (module system) | 1 |
| With mounting grid | No |
| Flush-mounted installation | Yes |
| Suitable for subfloor installation duct box | No |
| Suitable for wall duct | No |
| Suitable for built-in installation | No |
| Label space/information surface | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Aluminium |
| RAL-number (similar) | 7040 |
|---|---|
| Transparent | No |
| With hinged lid | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Type of fastening | Engage (snap) |
| Width | 158 mm |
| Height | 87 mm |
| Depth | 10 mm |
| Inner diameter | 53.6 mm |
| Built-in width | 0 mm |
| Built-in height | 0 mm |
| Diameter bore hole (opening) | 53.6 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -25-60 °C |
| Latin wood species | Not applicable |
| Certification of wood (list) | Not applicable |
| Wood Climate area | Not applicable |