| Nominal voltage (Min-Max) | 9-58 V |
|---|---|
| Height | 122 mm |
| Depth | 85 mm |
| Electricity consumption (Min-Max) | 0.014-0.042 A |
| Degree of protection (IP) | IP45 |
| Width | 122 mm |
| Housing material | Plastic |
| Colour of lamp hood | Red |
| Mounting method | Surface mounting |
| Flash energy | 2.02 J |
|---|---|
| Lamp type | LED |
| Suitable for wall mounting | Yes |
| Suitable for ceiling mounting | Yes |
| According to EN 54-23 | Yes |
| Coverage volume | 100 m³ |
| Type of current | DC |
| Contains Batteries and/or Accumulator | No |