| Width | 774 mm |
|---|---|
| Height | 1574 mm |
| Depth | 249 mm |
| Material | Steel |
| Material quality | Other |
| Surface finishing | Powder coating |
| Colour | Grey |
| RAL-number | 7016 |
| With mounting plate | Yes |
| Mounting plate depth-adjustable | No |
| Suitable for wall built-in | No |
|---|---|
| Pole fastening | No |
| With rear door | No |
| Suitable for metrical mounting | Yes |
| Suitable for outdoor installation | No |
| Pitched roof | No |
| EMC-version | No |
| Degree of protection (IP) | IP30 |
| Degree of protection (NEMA) | Other |