Skip to main content
Logo print

Distribution enclosure XL³ S 4000 height 2000 mm width 800 mm depth 800 mm

XL³ S 4000 LEGRAND

Distribution enclosure XL³ S 4000 height 2000 mm width 800 mm depth 800 mm

REF. 338011 EAN. 3414970899996
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 774 mm
Height 1978 mm
Depth 774 mm
Material Steel
Material quality Other
Surface finishing Galvanised
With mounting plate Yes
Suitable for wall built-in No
Pole fastening No
With rear door Yes
Suitable for metrical mounting Yes
Suitable for outdoor installation No
Pitched roof No
EMC-version No
Degree of protection (IP) IP30
Degree of protection (NEMA) Other

Documentation

6 documents
Workshop Book
Workshop Book: XL³S 4000 pdf (155.99 Mo)
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
Instruction Use
LE09420AE.pdf pdf (4.5 Mo)
1 document
Catalogue Commercial Page
ex223001_0354.pdf pdf (0.1 Mo)
8 documents
Agreement
LOVAG-IT 18.128 (0.55 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
PEP
LGRP-00778-V02.01-EN.pdf pdf (0.78 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
PEP
SELECT AN ACTION