| Mounting method | Surface mounted |
|---|---|
| number of rows | 3 |
| Width in number of modular spacings | 18 |
| Type of covering | Optional |
| Cover model | With notch |
| Type of door | Single |
| Transparent cover/door | No |
| Signal passing door | Yes |
| With lock | Yes |
| Type of closure | Cylinder |
| Housing material | Plastic |
| Built-in depth | 124 mm |
| Built-in height | 596 mm |
| Built-in width | 446 mm |
| Inner depth | 128 mm |
| Earthing terminal block | Yes |
| Neutral terminal block | Yes |
|---|---|
| DIN-rail | Yes |
| With mounting plate | No |
| Extension possible | No |
| Colour | White |
| EMC-version | No |
| RAL-number | 9003 |
| Degree of protection (IP) | IP40 |
| Height | 600 mm |
| Width | 450 mm |
| Depth | 128 mm |
| Enclosure capacity (Nb of modules) | 54 |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Fitted with rainproof plate protection | No |