| Mounting method | Other |
|---|---|
| number of rows | 1 |
| Width in number of modular spacings | 12 |
| Type of covering | Door |
| Cover model | Closed |
| Transparent cover/door | No |
| Signal passing door | No |
| With lock | No |
| Type of closure | Push button |
| Housing material | Steel |
| Built-in depth | 83 mm |
| Built-in height | 451 mm |
| Built-in width | 400 mm |
| Earthing terminal block | Yes |
| Neutral terminal block | Yes |
| DIN-rail | Yes |
|---|---|
| With mounting plate | No |
| Extension possible | No |
| Colour | White |
| EMC-version | No |
| RAL-number | 9016 |
| Degree of protection (IP) | IP43 |
| Height | 490 mm |
| Width | 457 mm |
| Depth | 112 mm |
| Enclosure capacity (Nb of modules) | 12 |
| degree of impact strength (IK) | IK09 |
| Halogen free | No |
| Fitted with rainproof plate protection | No |