
Distribution board 125A MCCB DPX8 ways
Ekinox3
LEGRAND
Distribution board 125A MCCB DPX8 ways
REF. 507510
EAN.
8904129885116
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
number of rows | 1 |
Width in number of modular spacings | 24 |
Type of covering | Door |
Cover model | Closed |
Transparent cover/door | No |
Signal passing door | No |
With lock | No |
Type of closure | Push button |
Housing material | Steel |
Built-in depth | 107 mm |
Built-in height | 772 mm |
Built-in width | 400 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | No |
---|---|
With mounting plate | Yes |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9016 |
Degree of protection (IP) | IP43 |
Height | 811 mm |
Width | 457 mm |
Depth | 137 mm |
Enclosure capacity (Nb of modules) | 24 |
degree of impact strength (IK) | IK09 |
Halogen free | No |
Fitted with rainproof plate protection | No |
Documentation
2 documents
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION