Skip to main content
Logo print

Diffuseur sonore classe C (105 dB)

URA

Diffuseur sonore classe C (105 dB)

REF. UR-350020 EAN. 3613400151868
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour White
Housing material Plastic
Loudness 105 dB
Frequency sound signal (Min-Max) 440-554 Hz
Nominal voltage (Min-Max) 14-60 V
Type of current DC
Degree of protection (IP) IP54
Electricity consumption 0.25 A
Radio-controlled No
Width 122 mm
Height 80 mm
Depth 135 mm
Built-in depth 0 mm
degree of impact strength (IK) IK07
Operating / setting temperature (Min-Max) -25-+70 °C
Storage temperature (Min-Max) 0-+55 °C
Halogen free Yes
Connection type Screwed terminal
Fitted with rainproof plate protection No
With complemantary luminous signal No
Mounting method Surface mounted
Vertical fixing center distance (Min-Max) 48-48 mm
Horizontal fixing center distance (Min-Max) 48-48 mm
Contains Batteries and/or Accumulator No

Documentation

1 document
Instruction Use
LE03133-AA.pdf pdf (0.54 Mo)
1 document
Product Sheet
CP_350020-1.pdf pdf (0.29 Mo)
2 documents
Agreement
Declaration of performance
SELECT AN ACTION