| Model | Ceramic fuse |
|---|---|
| Size | 10x38 mm |
| Rated current | 20 A |
| Depth | 38 mm |
| Width | 10 mm |
| Voltage type | DC |
| Utilization category according to IEC 60269 | GPV |
|---|---|
| Type of fuse status indicator | Other |
| Power loss at rated current | 1.09 W |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |