| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Zigbee |
| Radio frequency bidirectional | Yes |
| Model | Multiple interface |
| Mounting method | Flush-mounted |
| Demounting protection | Yes |
| With LED indication | No |
| Updateable | Yes |
| Operating voltage (Min-Max) | 240-240 V |
| Voltage type | AC |
| Protocol | TCP/IP |
| Provider dependent | No |
| Visualization | Yes |
| Web-Server | No |
| Radio interface | Yes |
|---|---|
| IR interface | No |
| Degree of protection (IP) | IP41 |
| Width | 17.8 mm |
| Height | 95.9 mm |
| Depth | 70.1 mm |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Operating method | Wifi network 2.4G , Zigbee |
| Application store for download | Google Play Store , Mac Apple Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Amazon Alexa , Apple Siri , Google Assistant |
| Product use function | Connected devices interface |
| Application name | Home + Control |
| Programming way | Smartphone apps |