Skip to main content
Logo print

CX³ with Netatmo Connected 16A Latching relay closing contacts, Silent switch, 240V/50Hz

CX³ with Netatmo Legrand

CX³ with Netatmo Connected 16A Latching relay closing contacts, Silent switch, 240V/50Hz

REF. 199121 EAN. 3414972485777
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Function Electronic switch
Mounting method DIN rail
Width in number of modular spacings 1
Built-in depth 44 mm
Number of contacts as normally open contact 1
Rated switch current 16 A
Supply voltage (Min-Max) 240-240 V
Voltage type (supply voltage) AC
Max. incandescent lamp load 3840 W
Max. load fluorescent lamp 3000 VA
Max. switching current (cos phi = 0.6) 16 A
Suitable for manual operation Yes
Width 17.8 mm
Height 95.9 mm
Depth 70.1 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP3X
Operating / setting temperature (Min-Max) -5-45 °C
Storage temperature (Min-Max) -40-70 °C
Electric supplying direction Not applicable
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity (Min-Max) 0.75-6 mm²
Label space/information surface Yes

Documentation

5 documents
Instruction Use
LE12069AF-FR.pdf pdf (1.92 Mo)
Instruction Use
LE12069AF-EN.pdf pdf (1.93 Mo)
Technical Sheet
Instruction Use
199121_FR.pdf pdf (3.4 Mo)
Technical Sheet
1 document
Agreement
SELECT AN ACTION