Legrand CTX³ contactor : 130A, 3-phase 60 kW, 2NO+2NC auxiliary contacts, IEC 60947-4-1 compliant, 5M mechanical ops, AC-3 ready, modular design.
| Rated control supply voltage AC 50 Hz (Min-Max) | 20.4-26.4 V |
|---|---|
| Rated control supply voltage AC 60 Hz (Min-Max) | 20.4-26.4 V |
| Voltage type for actuating | AC |
| Number of normally closed contacts as main contact | 0 |
| Number of normally open contacts as main contact | 3 |
| Type of electrical connection of main circuit | Screw connection |
| Rated operation current Ie at AC-1, 400 V | 160 A |
| Rated operation current Ie at AC-3, 400 V | 130 A |
|---|---|
| Rated operation power at AC-3, 400 V | 60 kW |
| Rated operation current Ie at AC-4, 400 V | 90 A |
| Rated operation power at AC-4, 400 V | 45 kW |
| Number of auxiliary contacts as normally open contact | 2 |
| Number of auxiliary contacts as normally closed contact | 2 |
| Suitable for distribution board | Yes |