| Model | Central cover plate |
|---|---|
| Utilization | Socket outlet |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Engage (snap) |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Glossy |
| Antimicrobial treatment | No |
| Colour | Aluminium |
|---|---|
| RAL-number (similar) | 7040 |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Width | 53.2 mm |
| Height | 53.2 mm |
| Depth | 28 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -5-35 °C |