| Rated control supply voltage AC 50 Hz (Min-Max) | 340-440 V |
|---|---|
| Rated control supply voltage AC 60 Hz (Min-Max) | 340-440 V |
| Voltage type for actuating | AC |
| Rated operation current Ie, 400 V | 1.9 A |
| Mounting method | DIN-rail/screw |
| With LED indication | No |
| Suitable for manual operation | Yes |
| Interface | Yes |
|---|---|
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 4 |
| Number of auxiliary contacts as normally closed contact, delayed switching | 0 |
| Number of auxiliary contacts as normally open contact, leading | 0 |
| Number of auxiliary contacts as change-over contact | 0 |
| Connection type auxiliary circuit | Screw connection |