| Rated control supply voltage AC 50 Hz (Min-Max) | 93.5-121 V |
|---|---|
| Rated control supply voltage AC 60 Hz (Min-Max) | 93.5-121 V |
| Voltage type for actuating | AC |
| Number of normally closed contacts as main contact | 0 |
| Number of normally open contacts as main contact | 3 |
| Type of electrical connection of main circuit | Cable clamp |
| Rated operation current Ie at AC-1, 400 V | 20 A |
|---|---|
| Rated operation current Ie at AC-3, 400 V | 12 A |
| Rated operation power at AC-3, 400 V | 5.5 kW |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as normally closed contact | 1 |
| Suitable for distribution board | Yes |