| Device fitting | Miniature circuit breaker (MCB) |
|---|---|
| Function | Auxiliary switch |
| Number of contacts as normally open contact | 1 |
| Number of contacts as normally closed contact | 1 |
| Number of contacts as change-over contact | 0 |
| Number of fault-signal switches | 0 |
| Rated switch current | 0 A |
| Rated voltage | 250 V |
| With auto test for earth leakage function | No |
| Width | 9 mm |
| degree of impact strength (IK) | IK02 |
|---|---|
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -20-55 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Nominal voltage (Min-Max) | 230-250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Screwed terminal |