Nylbloc™ - connection strips and connectors without screws
Connectors without screws - Capvis caps
- Rapid connection for 1.5 - 2.5 - 4 and 6 mm ² solid conductor cables - 440 V insulation
- Nominal capacity : 6 mm ²
- No of cables and corresponding sections : 2 to 5 of 2.5² - 2 to 3 of 4² - 2 of 6² mm ²
- Cap colour : red
- Packaging type : bucket