Skip to main content
Logo print

Connected switched power outlet Arteor Advance with Netatmo 2g bs13 matt black

Arteor Advance with Netatmo Legrand

Connected switched power outlet Arteor Advance with Netatmo 2g bs13 matt black

REF. AC5411MB1 EAN. 3414972711562

The connected switched power outlet Arteor with Netatmo 2G BS13 MATT BLACK allows you to remotely control your electrical devices via the Home + Control App or by voice, and to monitor the consumption of your devices from your smartphone

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Concurrently switching neutral conductor No
Protective contact Flat
Number of active contacts (round) 0
Number of active contacts (flat) 2
Number of active contacts (square) 0
Assembly arrangement Basic element with central cover plate
With complemantary luminous signal Yes
Number of ports USB-A 0
Number of ports USB-C 0
Number of socket outlets 2
Number of modules (module system) 4
Number of socket outlets switchable 2
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Black
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting Yes
With orientation lighting No
Overvoltage protection Yes
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With loop through function No
Number of loop throughs 0
With on/off switch Yes
Colour of switch operator Black
Rotated central insert No
Nominal current 13 A
Nominal voltage 240 V
Frequency (Min-Max) 50-64 Hz
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK02
Device width 143.5 mm
Device height 78.5 mm
Device depth 30.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit Yes
Compatible with Amazon Alexa Yes
Compatible with Google Assistant Yes
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 22 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) 0-45 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Prewired No
Terminals capacity (Min-Max) 2.5-4 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Energy distribution
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Technical Sheet
F04161EN-00.pdf pdf (0.78 Mo)
Instruction Use
LE12033AC.pdf pdf (1.84 Mo)
1 document
3 documents
Agreement
Agreement
G-MARK-0003-3039 (0.68 Mo)
Agreement
SELECT AN ACTION