Skip to main content
Logo print

Connected roller shutter switch Classia with Netatmo

Classia Bticino

Connected roller shutter switch Classia with Netatmo

REF. BT-RA4027CM2 EAN. 8005543671214
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Mounting method Flush-mounted
Width in number of modular spacings 2
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP20
Min. depth of built-in installation box 50 mm
Width 45 mm
Height 45 mm
Depth 44 mm
Built-in depth 33 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Nominal voltage (Min-Max) 100-240 V
Frequency (Min-Max) 50-60 Hz
Standby consumption 2.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Aluminium
RAL-number 7035
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity (Min-Max) 1.5-2.5 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Shutter management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Instruction Use
LE11621AA.pdf pdf (1.68 Mo)
Technical Sheet
IDP000386_01-EN.pdf pdf (1.05 Mo)
2 documents
Agreement
Agreement
AENOR-030/002581 (0.27 Mo)
SELECT AN ACTION