
Connected roller shutter switch Celiane with Netatmo
Céliane™
Legrand
Connected roller shutter switch Celiane with Netatmo
REF. 067776
EAN.
3414971015890
Finition :
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Zigbee |
Radio frequency bidirectional | Yes |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
With bus connection | No |
Bus module detachable | No |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of inputs | 4 |
Switching current (resistive) | 2 A |
Max. switching power | 500 W |
Max. number of venetian-blind outputs | 1 |
With switch function | Yes |
Type of current | AC |
Degree of protection (IP) | IP41 |
Min. depth of built-in installation box | 40 mm |
Width | 90 mm |
Height | 82 mm |
Depth | 46 mm |
Built-in depth | 33 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
---|---|
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Standby consumption | 0.1 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Colour | Titanium |
RAL-number | 7006 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 1.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Product use function | Shutter management |
Application name | Home + Control |
Programming way | Smartphone apps |
Documentation
2 documents
Instruction Use
Instruction Use
4 documents
Agreement
OC / CB-FR_706877/A1
(0.73 Mo)
Agreement
Decl. UE RED-A 4087 B
(0.45 Mo)
Agreement
NF App Domestic-NF012_2093/A1
(0.68 Mo)
Agreement
Decl. UE RED-A 3761 C
(0.22 Mo)
SELECT AN ACTION