| Model | Socket outlet with protective contact CEE 7/3 (type F) |
|---|---|
| Concurrently switching neutral conductor | No |
| Protective contact | Other |
| Number of active contacts (round) | 2 |
| Number of active contacts (flat) | 0 |
| Number of active contacts (square) | 0 |
| Assembly arrangement | Other |
| With complemantary luminous signal | Yes |
| Number of ports USB-A | 0 |
| Number of ports USB-C | 0 |
| Number of socket outlets | 1 |
| Socket outlets phase-separated | No |
| Number of modules (module system) | 0 |
| Number of socket outlets switchable | 1 |
| Number of phases | 1 |
| Imprint/indication | None |
| Connection type | Screwed terminal |
| With hinged lid | No |
| With enhanced contact protection | Yes |
| Label space/information surface | No |
| Colour | Black |
| Metallic colour | No |
| Transparent | No |
| Lockable | Yes |
| Eject-mechanism | No |
| Insulated mounting | No |
| With function lighting | Yes |
| With orientation lighting | No |
| Overvoltage protection | No |
| Fault current protection | No |
| With miniature fuse | No |
| Special power supply | None |
| Mounting method | Other |
| Type of fastening | Other |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Antimicrobial treatment | No |
|---|---|
| With loop through function | Yes |
| Number of loop throughs | 1 |
| With on/off switch | Yes |
| Colour of switch operator | Black |
| Rotated central insert | No |
| Nominal voltage | 240 V |
| Frequency (Min-Max) | 50-60 Hz |
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
| Device width | 67 mm |
| Device height | 89 mm |
| Device depth | 75 mm |
| Min. depth of built-in installation box | 0 mm |
| Compatible with Apple HomeKit | Yes |
| Compatible with Amazon Alexa | Yes |
| Compatible with Google Assistant | Yes |
| IFTTT support available | No |
| With Wi-Fi signal repeater | No |
| With built-in bluetooth speaker | No |
| Built-in depth | 0 mm |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Voltage type | DC |
| Power Delivery | No |
| Terminal marking indication | Yes |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Energy distribution |
| Application name | Home + Control |
| Programming way | Smartphone apps |