Skip to main content
Logo print

Connected lighting micromodule Celiane with Netatmo

Céliane™ Legrand

Connected lighting micromodule Celiane with Netatmo

REF. 064888 EAN. 3414971906525
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model Relay
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory No
Applicable with button Yes
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Other
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Black
Transparent Yes
Nominal voltage 230 V
Frequency (Min-Max) 50-60 Hz
Rated current 1.3 A
Switch capacity (Min-Max) 0-300 W
Number of channels 1
Type of fastening Other
Min. depth of built-in installation box 0 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 40 mm
Height 40 mm
Depth 18.5 mm
Built-in depth 18.5 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 2.2 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 5
Terminals capacity (Min-Max) 1.5-2.5 mm²
Cable section (Min-Max) 0.75-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

4 documents
Technical Sheet
F02490EN-02.pdf pdf (0.21 Mo)
Instruction Use
LE10319_HUB_ECO.pdf pdf (0.29 Mo)
Instruction Use
LE10319AD.pdf pdf (0.41 Mo)
Technical Sheet
F02490FR-02.pdf pdf (0.21 Mo)
1 document
3D Autocad
3D_LG-064888.stp ifc (8.35 Mo)
5 documents
PEP
LGRP-01576-V01.01-FR.pdf pdf (0.59 Mo)
Agreement
Agreement
Agreement
AENOR-030/002497 (0.52 Mo)
Agreement
SELECT AN ACTION