| Suitable for dimmer | No |
|---|---|
| Suitable for pulse button | No |
| Suitable for roller shutter switch | No |
| Suitable for venetian shutter switch | No |
| Suitable for venetian-/roller shutter switch | No |
| Suitable for switch | No |
| In housing | Yes |
| In tube base housing | No |
| Printed circuit board/module | No |
| Current supply | 230 V AC |
| Push button mode | No |
| Switching mode | Yes |
| With manual radio transmitter | Yes |
| With radio coding device | No |
| With radio controlled push button | No |
| Number of relays | 1 |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Type of fastening | Mounting with screw |
| Colour | Other |
| Transparent | No |
| Suitable for degree of protection (IP) | IP21 |
| Degree of protection (NEMA) | Other |
| Radio frequency | 2400 MHz |
| Modulation | FM |
| Rolling code system | Yes |
|---|---|
| Number of commands | 0 |
| Compatible with Apple HomeKit | Yes |
| Compatible with Google Assistant | Yes |
| Compatible with Amazon Alexa | Yes |
| IFTTT support available | No |
| Width | 76 mm |
| Height | 76 mm |
| Depth | 51 mm |
| Built-in depth | 31 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Standby consumption | 0.1 mA |
| Mandatory neutral | Yes |
| Stress test conformity (1000V) | No |
| Antimicrobial treatment | No |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Energy distribution |
| Application name | Home + Control |
| Programming way | Smartphone apps |