Skip to main content
Logo print

Connected Black Internal Unit - Classe 300EOS With Netatmo - 5inches Touchscreen - Alexa Voice Assistant - Induction Loop

Classe 300EOS with Netatmo Bticino

Connected Black Internal Unit - Classe 300EOS With Netatmo - 5inches Touchscreen - Alexa Voice Assistant - Induction Loop

REF. BT344885 EAN. 8005543732663
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Installation technique Bus system
Mounting method Surface mounted
Material Plastic
Picture system PAL
Property picture system Colour
With memory function Yes
Overhear protected Yes
Operation door lock Yes
Control extra function(s) Yes
Hands free Yes
Function lamps Yes
Can be connected to smartphone Yes
Screen diagonal 127 mm
Screen diagonal (inch) 5 inch
Hearing aid compatible Yes
With automatic door opener Yes
Colour Black
Type of interface Wi-Fi
Mutable call tone Yes
Internal communication Yes
Specific call tone Yes
Loudness setting Yes
With touch screen Yes
Width 130 mm
Height 230 mm
Depth 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa Yes
IFTTT support available No
Built-in depth 0 mm
degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature (Min-Max) 5-40 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type DC
Nominal voltage (Min-Max) 20-27 V
Supply current (Min-Max) 0.1-0.580 A
Frequency (Min-Max) 50-60 Hz
Sound level 80 dB
Standby consumption 215 mA
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 0.28-0.5 mm²
Label space/information surface No
Fitted with USB plug Yes
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Vertical fixing center distance (Min-Max) 1600-1650 mm
Horizontal fixing center distance (Min-Max) 40-40 mm
Contains Batteries and/or Accumulator No
Additional unit Yes
Maximum number of additional screens 0
Addressable Yes
Door entry system with mobile application Yes
Number of ringtones 6
Remote opening of gate / Electric door opener Yes
Screen resolution 1280x720
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function Yes
Camera type Not applicable
Max distance between internal and external unit 200 m
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Number of Pack 1 0
Number of Single Element (Pack1) 0
IEC code (Pack2) Not applicable
Battery ou Accumulator (Pack2) Not applicable
Element Composition (Pack2) Not applicable
Number of Pack 2 0
Number of Single Element (Pack2) 0
Connected object Yes
Operating method Wifi network 2.4G
Application store for download App Store , Google Play Store
With voice command Yes
Programmable No
Interoperable connection Protocol No
Connectable by Internet box Yes
Compatible voice assistants Amazon Alexa
Application name Home + Security , Home + Control
Product use function Door entry systems
Programming way Smartphone apps

Documentation

4 documents
Technical Guide
RA00215AC_U_EN.pdf pdf (27.93 Mo)
Technical Guide
RA00215AC_U_FR.pdf pdf (27.9 Mo)
Technical Sheet
ST-00002122-EN.pdf pdf (11.15 Mo)
Technical Sheet
ST-00002122-FR.pdf pdf (11.16 Mo)
1 document
Agreement
2 documents
Software
Readme MyHome_Suite pdf (0.56 Mo)
Software
MyHOMESuite v3.5.31 exe (599.4 Mo)
SELECT AN ACTION