Skip to main content
Logo print

Communicating rail EMS CX³ length 18 modules

EMS CX³ LEGRAND

Communicating rail EMS CX³ length 18 modules

REF. 414901 EAN. 3414970805225
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Mounting method Flush-mounted
Width in number of modular spacings 18
Length 315 mm

Documentation

7 documents
Technical Guide
Guide technique EMX CX³ pdf (21.82 Mo)
Instruction Use
LE08378AC.pdf pdf (1.42 Mo)
Technical Guide
Technical guide CX³ EMS pdf (19.81 Mo)
Technical Sheet
F02339EN-04.pdf pdf (3.69 Mo)
Technical Guide
Technical Sheet
F02339FR-04.pdf pdf (3.53 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0117.pdf pdf (0.07 Mo)
1 document
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details