| Radio frequency | 2450 MHz |
|---|---|
| Rolling code system | Yes |
| Code length (Bit) | 1016 |
| Range | 150 m |
| Number of commands | 9 |
| With manual radio transmitter | Yes |
| Flush-mounted radio transmitter | No |
|---|---|
| Surface mounted radio transmitter | Yes |
| With radio coding device | Yes |
| Degree of protection (IP) | IP20 |
| Keyboard protection cover | No |
| Current supply | Battery |