| Assembly arrangement | Basic element with full cover plate |
|---|---|
| Method of operation | Touch control button |
| Number of modules (module system) | 2 |
| Serial dimmer | No |
| Type of load | Other |
| Substation input | No |
| Light value memory | Yes |
| Applicable with button | Yes |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Surface protection | Lacquered |
|---|---|
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| Nominal voltage (Min-Max) | 230-230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Control voltage (Min-Max) | 16-16 V |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 43.1 mm |
| Min. depth of built-in installation box | 50 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 43.1 mm |