Skip to main content
Logo print

COFFRET TELECOMMANDE BAES MULTIFONCTION CONNECTE IP

Legrand

COFFRET TELECOMMANDE BAES MULTIFONCTION CONNECTE IP

REF. 062520 EAN. 3414971361287
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 84 mm
Width 71 mm
Height 67 mm
Suitable for 19 inch rack mounting No
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature (Min-Max) -5-20 °C
Storage temperature (Min-Max) -5-50 °C
Voltage type AC
Nominal voltage (Min-Max) 207-253 V
Supply current (Min-Max) 0.07-0.15 A
Frequency (Min-Max) 50-60 Hz
Standby consumption 15 mA
Mandatory neutral Yes
Halogen free Yes
Connection type Screwed terminal
Number of terminals 15
Terminals capacity (Min-Max) 1.5-2.5 mm²
Label space/information surface Yes
Mounting method DIN rail
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) LR6
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel metal hydride
Number of Pack 1 1
Number of Single Element (Pack1) 3
Single Element weight (Pack1) 20 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)

Documentation

2 documents
Instruction Use
LE11140AG.pdf pdf (8.46 Mo)
Technical Sheet
S000104049FR_7.pdf pdf (9.37 Mo)
1 document
3D Autocad
062520.dwg dwg (0.2 Mo)
1 document
PEP
LGRP-00956-V01.01-FR.pdf pdf (0.57 Mo)
SELECT AN ACTION