| Length | 67 mm |
|---|---|
| Width | 71.5 mm |
| Height | 94 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-45 °C |
| Voltage type | AC/DC |
| Nominal voltage (Min-Max) | 230-230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Number of terminals | 15 |
| Terminals capacity (Min-Max) | 1-2.5 mm² |
|---|---|
| Label space/information surface | Yes |
| Mounting method | DIN rail |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | LR6 |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Nickel metal hydride |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 3 |
| Single Element weight (Pack1) | 20 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | I : Industrial (not Portable) |