| Model | Single-phase current converter |
|---|---|
| Rated primary current | 80 A |
| Accuracy class | Other |
| Overcurrent limiting factor | FS 10 |
| Calibrated | Yes |
| With contact protection | Yes |
| Height opening (Min-Max) | 10-10 mm |
| Width opening (Min-Max) | 10-10 mm |
| Opening diameter | 10 mm |
| Snap mounting | Yes |
| With copper rail | No |
| Secondary connection | Plug-in connection |
| Number of primary inputs | 1 |
|---|---|
| Width | 26.5 mm |
| Height | 31.4 mm |
| Depth | 16.2 mm |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -25-55 °C |
| Storage temperature (Min-Max) | -25-55 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 45-65 Hz |
| Terminal marking indication | No |
| Halogen free | Yes |
| Prewired | Yes |