Skip to main content
Logo print

Classia USB charger 1 module A 15W

Classia Bticino

Classia USB charger 1 module A 15W

REF. BT-RG4190A EAN. 8005543710890

Single USB type A charger : suitable for smartphones charging

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of modules (module system) 2
Model Other
Number of ports USB-A 1
Number of ports USB-C 0
Operating voltage (Min-Max) 100-240 V
Frequency (Min-Max) 50-60 Hz
Max. output current 1500 mA
Output voltage (Min-Max) 5-5 V
Power consumption 0.066 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Black
RAL-number 9011
Device width 22.5 mm
Device height 45 mm
Device depth 41 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 33.5 mm
Operating / setting temperature (Min-Max) 5-40 °C
Storage temperature (Min-Max) -20-70 °C
Voltage type AC
Power Delivery No
USB Output Power 7.5
Supply current (Min-Max) 0.25-0.25 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity (Min-Max) 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1.5-2.5 mm²

Documentation

1 document
Technical Sheet
IDP001702_01-EN.pdf pdf (0.24 Mo)
SELECT AN ACTION