| Model | Loop-through socket |
|---|---|
| Type of socket outlet | TV/SAT |
| DAB+ | No |
| Mounting method | Module frame |
| Number of modules (module system) | 2 |
| Assembly arrangement | Basic element with central cover plate |
| Tap loss at 860 MHz | 1.5 dB |
| Tap loss at 2150 MHz | 2 dB |
| Number of outlets | 2 |
| Suitable for cable modem | No |
| Through loss at 860 MHz | 1.5 dB |
| Through loss at 2150 MHz | 2 dB |
| Suitable for remote power supply | No |
| Type of fastening | Snap mounting (engagement) |
| Colour | Black |
| RAL-number (similar) | 9011 |
|---|---|
| Surface protection | Untreated |
| Surface finishing | Matt |
| Material | Plastic |
| Material quality | Duroplast |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| Device width | 44.7 mm |
| Device height | 45 mm |
| Device depth | 41.5 mm |
| Min. depth of built-in installation box | 31.7 mm |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |