| Type of power supply | 230 V AC |
|---|---|
| With receiver | No |
| External sensor | Yes |
| Control characteristic | Other |
| Suitable for heating | Yes |
| Temperature readable | No |
| With sound indicator | No |
| Sensor/feeler type | Resistance sensor |
| Mounting method | Flush-mounted |
| With display | No |
| With tap water circuit | No |
| Contact type | Normally open contact (NO) |
| Max. contact voltage | 250 V |
| Degree of protection (IP) | IP40 |
| Explosion-proof | No |
|---|---|
| Colour | White |
| RAL-number | 9003 |
| Height | 45 mm |
| Width | 44.7 mm |
| Depth | 41.5 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |