| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | Yes |
| Type of fastening | Engage (snap) |
| Type of connector | SC |
| Colour | Grey |
| Centre plate | No |
| With cover frame | No |
| With label space | Yes |
| With strain relief | No |
| Wire stock | No |
| Outlet direction | Downwards |
|---|---|
| Dust protection cap | Hinged lid |
| Device width | 45.05 mm |
| Device depth | 29.3 mm |
| Device height | 45.05 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP40 |
| Operating / setting temperature (Min-Max) | -40-85 °C |
| Storage temperature (Min-Max) | -40-85 °C |
| Antimicrobial treatment | No |
| Label space/information surface | Yes |