| Mounting method | Other |
|---|---|
| Clamps | None |
| Connection system | Without clamp |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Colour | Aluminium |
| RAL-number (similar) | 7035 |
| Suitable for degree of protection (IP) | IP20 |
| Device width | 22.3 mm |
|---|---|
| Device height | 45 mm |
| Device depth | 22.5 mm |
| Built-in depth | 12.7 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Antimicrobial treatment | No |