| With video | Yes |
|---|---|
| Installation technique | Bus system |
| Mounting method | Surface mounted |
| Picture system | PAL |
| Property picture system | Colour |
| With memory function | Yes |
| Overhear protected | Yes |
| Operation door lock | Yes |
| Control extra function(s) | No |
| Hands free | Yes |
| Can be connected to smartphone | Yes |
| With automatic door opener | Yes |
| Colour | Black |
| Mutable call tone | Yes |
| Internal communication | Yes |
| Specific call tone | Yes |
| Loudness setting | Yes |
| Width | 194 mm |
| Height | 162 mm |
| Depth | 22 mm |
| Compatible with Apple HomeKit | Yes |
| Compatible with Google Assistant | Yes |
| Compatible with Amazon Alexa | Yes |
| IFTTT support available | Yes |
| degree of impact strength (IK) | IK07 |
| Degree of protection (IP) | IP54 |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | DC |
| Nominal voltage (Min-Max) | 12-30 V |
| Supply current (Min-Max) | 0.1-0.33 A |
| Frequency (Min-Max) | 50-60 Hz |
| Standby consumption | 0.04 mA |
|---|---|
| Halogen free | No |
| Antimicrobial treatment | No |
| Cable nature for connection | Rigid |
| Cable section (Min-Max) | 0.28-0.5 mm² |
| Label space/information surface | No |
| Fitted with USB plug | Yes |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | Yes |
| Vertical fixing center distance (Min-Max) | 1600-1650 mm |
| Horizontal fixing center distance (Min-Max) | 40-40 mm |
| Control mode | Wired |
| Contains Batteries and/or Accumulator | No |
| Additional unit | Yes |
| Addressable | Yes |
| Door entry system with mobile application | Yes |
| Number of ringtones | 16 |
| Remote opening of gate / Electric door opener | Yes |
| Screen resolution | 852x480 |
| Screen brightness setting | Yes |
| Screen contrast setting | Yes |
| Memory video function | Yes |
| Max distance between internal and external unit | 100 m |
| Connected object | Yes |
| Operating method | SCS |
| Programming way | Configurator |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Software Update Duration (years) | 3 |