Skip to main content
Logo print

Classe 300 x13E dark

Classe 300 Bticino

Classe 300 x13E dark

REF. 344643 EAN. 8005543561454
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Installation technique Bus system
Mounting method Surface mounted
Picture system PAL
Property picture system Colour
With memory function Yes
Overhear protected Yes
Operation door lock Yes
Control extra function(s) No
Hands free Yes
Can be connected to smartphone Yes
With automatic door opener Yes
Colour Black
Mutable call tone Yes
Internal communication Yes
Specific call tone Yes
Loudness setting Yes
Width 194 mm
Height 162 mm
Depth 22 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available Yes
degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature (Min-Max) 5-40 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type DC
Nominal voltage (Min-Max) 12-30 V
Supply current (Min-Max) 0.1-0.33 A
Frequency (Min-Max) 50-60 Hz
Standby consumption 0.04 mA
Halogen free No
Antimicrobial treatment No
Cable nature for connection Rigid
Cable section (Min-Max) 0.28-0.5 mm²
Label space/information surface No
Fitted with USB plug Yes
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Vertical fixing center distance (Min-Max) 1600-1650 mm
Horizontal fixing center distance (Min-Max) 40-40 mm
Control mode Wired
Contains Batteries and/or Accumulator No
Additional unit Yes
Addressable Yes
Door entry system with mobile application Yes
Number of ringtones 16
Remote opening of gate / Electric door opener Yes
Screen resolution 852x480
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function Yes
Max distance between internal and external unit 100 m
Connected object Yes
Operating method SCS
Programming way Configurator
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Software Update Duration (years) 3

Documentation

7 documents
Instruction Use
LE09268AA.pdf pdf (7.31 Mo)
Technical Guide
RA00138AG_I_EN.pdf pdf (11.72 Mo)
Technical Guide
RA00138AG_U_EN.pdf pdf (22.22 Mo)
Instruction Use
LE08774AD.pdf pdf (7.59 Mo)
Technical Sheet
ST-00000361-EN.pdf pdf (8.28 Mo)
Technical Guide
RA00138AG_I_FR.pdf pdf (11.83 Mo)
Technical Guide
RA00138AG_U_FR.pdf pdf (22.27 Mo)
3 documents
Agreement
PEP
LGRP-00384-V01.01-EN.pdf pdf (0.97 Mo)
Agreement
Decl. UE RED-311 (0.2 Mo)
3 documents
Firmware
Software
MyHOMESuite v3.5.31 exe (599.4 Mo)
SELECT AN ACTION