Skip to main content
Logo print

Classe 100X16E H+S - Indoor video intercom - Wi-Fi - Hands-free - Remote door unlocking via app

Classe 100 Bticino

Classe 100X16E H+S - Indoor video intercom - Wi-Fi - Hands-free - Remote door unlocking via app

REF. 344786 EAN. 8005543740163
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Installation technique Bus system
Mounting method Surface mounted
Material Plastic
Picture system PAL
Property picture system Colour
With memory function No
Overhear protected Yes
Operation door lock Yes
Control extra function(s) Yes
Hands free Yes
Function lamps No
Can be connected to smartphone Yes
Zoom, pan/tilt function No
With automatic door opener Yes
Colour White
Type of interface Wi-Fi
Mutable call tone Yes
Internal communication Yes
Specific call tone Yes
Additional device connectable Yes
Loudness setting Yes
With touch screen No
Width 164 mm
Height 165 mm
Depth 20.5 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.5 mm
degree of impact strength (IK) Not applicable
Degree of protection (IP) IP30
Operating / setting temperature (Min-Max) 5-40 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type DC
Nominal voltage (Min-Max) 18-27 V
Supply current (Min-Max) 0.030-0.35 A
Frequency (Min-Max) 0-0 Hz
Sound level 81 dB
Standby consumption 30 mA
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 0.1-2.5 mm²
Label space/information surface No
Fitted with USB plug Yes
Fitted with rainproof plate protection No
With complemantary luminous signal No
Vertical fixing center distance (Min-Max) 1600-1650 mm
Control mode Wireless
Contains Batteries and/or Accumulator No
Additional unit Yes
Maximum number of additional screens 63
Addressable Yes
Door entry system with mobile application Yes
Number of ringtones 16
Remote opening of gate / Electric door opener Yes
Screen resolution Other
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function No
Camera type Not applicable
Max distance between internal and external unit 600 m
Connected object Yes
Operating method Wifi network 2.4G
Application store for download App Store , Google Play Store
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box Yes
Programming way Smartphone apps
Application name Home + Security
Product use function Door entry systems

Documentation

1 document
Technical Guide
RA00169AD_FR.pdf pdf (14.88 Mo)
1 document
Agreement
3 documents
Software
MyHOMESuite v3.5.31 exe (599.4 Mo)
Software
Readme Classe100X pdf (0.08 Mo)
SELECT AN ACTION