| Rated permanent current Iu | 400 A |
|---|---|
| Rated voltage (Min-Max) | 230-400 V |
| Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 100 kA |
| Overload release current setting (Min-Max) | 0.2 - 1 A |
| Adjustment range short-term delayed short-circuit release (Min-Max) | 1.5 - 10 A |
| Device construction | Complete device in housing |
| Integrated earth fault protection | No |
| Type of electrical connection of main circuit | Screw connection |
| Suitable for DIN rail (top hat rail) mounting | Yes |
| DIN rail (top hat rail) mounting optional | Yes |
| Number of auxiliary contacts as normally closed contact | 1 |
| Number of auxiliary contacts as normally open contact | 1 |
| Number of auxiliary contacts as change-over contact | 1 |
| With switched-off indicator | No |
| With integrated under voltage release | No |
| Number of poles | 4 |
| Position of connection for main current circuit | Back side |
| Type of control element | Wing knob |
| Complete device with protection unit | Yes |
| Motor drive integrated | No |
|---|---|
| Motor drive optional | Yes |
| Degree of protection (IP) | IP30 |
| Width | 270 mm |
| Height | 150 mm |
| Depth | 170 mm |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -5 - 70 °C |
| Storage temperature (Min-Max) | -40 - 85 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | No |
| Colour | Grey |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 90 - 150 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | Yes |
| Contains Batteries and/or Accumulator | No |