Skip to main content
Logo print

Circuit breaker DPX³ 1600 4 poles,rated current of 1000A and S10 electronic protection unit

DPX³ 1600 LEGRAND

Circuit breaker DPX³ 1600 4 poles,rated current of 1000A and S10 electronic protection unit

REF. 422947 EAN. 3414972259866
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 1000 A
Rated voltage (Min-Max) 220-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 70 kA
Overload release current setting (Min-Max) 200-1000 A
Adjustment range short-term delayed short-circuit release (Min-Max) 1500-10000 A
Adjustment range undelayed short-circuit release (Min-Max) 15.000-15.000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 3
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Wing knob
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 280 mm
Height 320 mm
Depth 215 mm
Operating / setting temperature (Min-Max) -5-70 °C
Storage temperature (Min-Max) -40-85 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity (Min-Max) 95-600 mm²
Cable nature for connection Rigid
Label space/information surface Yes
Contains Batteries and/or Accumulator Yes

Documentation

12 documents
Instruction Use
LE07037AB.pdf pdf (0.94 Mo)
Workshop Book
Technical Sheet
MODBUS_MAPS.pdf pdf (1.12 Mo)
Technical Guide
Technical Guide
Instruction Use
LE12994AA.pdf pdf (1.64 Mo)
Technical Sheet
F04059FR_03.pdf pdf (3.94 Mo)
Technical Sheet
F04059EN_03.pdf pdf (3.95 Mo)
Technical Guide
LE08866AD.pdf pdf (7.9 Mo)
Technical Guide
3 documents
Catalogue Commercial Page
ex223001_0182.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0198.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
1 document
PEP
1 document
Software
SELECT AN ACTION