Skip to main content
Logo print

Circuit breaker DMX³ 6300, 3 poles, fixed version and electronic protection unit

DMX³ 6300 LEGRAND

Circuit breaker DMX³ 6300, 3 poles, fixed version and electronic protection unit

REF. 028481 EAN. 3414972325561
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 6300 A
Rated voltage (Min-Max) 0-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 100 kA
Overload release current setting (Min-Max) 1260-6300 A
Adjustment range short-term delayed short-circuit release (Min-Max) 1890-63000 A
Adjustment range undelayed short-circuit release (Min-Max) 12600-94500 A
Device construction Built-in device fixed built-in technique
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 2
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP20

Documentation

9 documents
Instruction Use
LE12614AB.pdf pdf (83.67 Mo)
Technical Sheet
MODBUS_MAPS.pdf pdf (1.12 Mo)
Technical Guide
Technical Sheet
Instruction Use
LE12610AB.pdf pdf (11.54 Mo)
Technical Guide
LE08866AD.pdf pdf (7.9 Mo)
4 documents
Catalogue Commercial Page
ex223001_0217.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0234-0235.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0232.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0233.pdf pdf (0.04 Mo)
1 document
PEP
1 document
Software
SELECT AN ACTION