Skip to main content
Logo print
title

Circuit breaker DMX³ 4000 1000V, 3 poles, draw-out version and electronic protection unit

DMX³ 4000 1000V LEGRAND

Circuit breaker DMX³ 4000 1000V, 3 poles, draw-out version and electronic protection unit

REF. 028565 EAN. 3414972235440
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 2000 A
Rated voltage (Min-Max) 230-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 65 kA
Overload release current setting (Min-Max) 400-2000 A
Adjustment range short-term delayed short-circuit release (Min-Max) 600-20000 A
Adjustment range undelayed short-circuit release (Min-Max) 4000-30000 A
Device construction Built-in device slide-in technique (withdrawable)
Integrated earth fault protection No
Type of electrical connection of main circuit Bolt connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 2
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP20
Width 414 mm
Height 465 mm
Depth 433 mm
degree of impact strength (IK) Not applicable
Operating / setting temperature (Min-Max) -25-70 °C
Storage temperature (Min-Max) -25-85 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Electric supplying direction By the rear of the product
Terminal marking indication No
Colour Other
RAL-number 7035
Halogen free Yes
Terminals capacity (Min-Max) 50-2400 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Contains Batteries and/or Accumulator No

Documentation

12 documents
Instruction Use
LE12614AB.pdf pdf (83.67 Mo)
Technical Sheet
MODBUS_MAPS.pdf pdf (1.12 Mo)
Technical Sheet
F03889EN_02.pdf pdf (3.55 Mo)
Technical Guide
Instruction Use
LE12610AB.pdf pdf (11.54 Mo)
Technical Sheet
F03889FR_02.pdf pdf (3.56 Mo)
Technical Guide
Technical Guide
LE08866AD.pdf pdf (7.9 Mo)
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0230-0231.pdf pdf (0.97 Mo)
Catalogue Commercial Page
ex223001_0218.pdf pdf (0.08 Mo)
1 document
Software
SELECT AN ACTION