Skip to main content
Logo print

Circuit breaker DMX³ 2500, 4 poles, fixed version and electronic protection unit

DMX³ 2500 LEGRAND

Circuit breaker DMX³ 2500, 4 poles, fixed version and electronic protection unit

REF. 028392 EAN. 3414972325530
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 1000 A
Rated voltage (Min-Max) 0-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 65 kA
Overload release current setting (Min-Max) 200-1000 A
Adjustment range short-term delayed short-circuit release (Min-Max) 3000-10000 A
Adjustment range undelayed short-circuit release (Min-Max) 2000-15000 A
Power loss 14.4 W
Device construction Built-in device fixed built-in technique
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 2
With integrated under voltage release No
Number of poles 4
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP20

Documentation

10 documents
Instruction Use
LE12614AB.pdf pdf (83.67 Mo)
Technical Sheet
F03884EN_02.pdf pdf (3.25 Mo)
Technical Sheet
MODBUS_MAPS.pdf pdf (1.12 Mo)
Technical Guide
Instruction Use
LE12610AB.pdf pdf (11.54 Mo)
Technical Sheet
F03884FR_02.pdf pdf (3.17 Mo)
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
5 documents
Catalogue Commercial Page
ex223001_0216.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0234-0235.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0230-0231.pdf pdf (0.97 Mo)
Catalogue Technical Page
ex223001_0228-0229.pdf pdf (1.14 Mo)
Catalogue Technical Page
ex223001_0233.pdf pdf (0.04 Mo)
1 document
PEP
1 document
Software
SELECT AN ACTION