Complete ready-to-install kit with 4 Aluminium round 15 W wireless chargers, 80 mm diameter, for furniture. For fast wireless power (induction) charging of a QI standard smartphone.
| Model | Other |
|---|---|
| Number of ports USB-A | 0 |
| Number of ports USB-C | 0 |
| Operating voltage (Min-Max) | 48-48 V |
| Connection type | Other |
| Mounting method | Flush-mounted |
| Colour | Aluminium |
| Device width | 87 mm |
| Device height | 87 mm |
| Device depth | 27 mm |
| Min. depth of built-in installation box | 0 mm |
| Suitable for degree of protection (IP) | IP44 |
| degree of impact strength (IK) | IK08 |
| Antimicrobial treatment | No |
| Wireless | Yes |
| Built-in depth | 24.5 mm |
|---|---|
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | DC |
| Power Delivery | No |
| USB Output Power | 15 |
| Supply current (Min-Max) | 0.5-0.5 A |
| Standby consumption | 0.01 mA |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Number of terminals | 2 |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable section (Min-Max) | 1.5-2.5 mm² |