Skip to main content
Logo print

Central functional uprights for XL³ S 4000 enclosures height 2200 mm and width 800 mm

XL³ S 4000 Legrand

Central functional uprights for XL³ S 4000 enclosures height 2200 mm and width 800 mm

REF. 338165 EAN. 3414970929204

Central upright for XL³ S 4000 enclosures height 2200 mm width 800 mm supplied with fixing crosspieces

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Mounting kit
Width 175 mm
Height 2035.5 mm
Depth 25 mm
Material Metal

Documentation

3 documents
Workshop Book
Workshop Book: XL³S 4000 pdf (155.99 Mo)
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
7 documents
Agreement
LOVAG-IT 18.128 (0.55 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
PEP
LGRP-00778-V02.01-EN.pdf pdf (0.78 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
SELECT AN ACTION