Skip to main content
Logo print

Céliane with Netatmo - Connected starter pack wireless master switch home away+gateway outlet - Black

Céliane with Netatmo Legrand

Céliane with Netatmo - Connected starter pack wireless master switch home away+gateway outlet - Black

REF. CN0443 EAN. 3414972659321
Finition :
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Standby consumption 5.4
Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Model Multiple interface
Mounting method Flush-mounted
Max. number of devices per channel 100
Demounting protection Yes
With LED indication No
Updateable Yes
Operating voltage (Min-Max) 110-230 V
Voltage type AC
Protocol TCP/IP
Provider dependent No
Visualization Yes
Web-Server No
Radio interface Yes
IR interface No
Degree of protection (IP) IP40
Width 71 mm
Height 51.5 mm
Depth 145 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Push-in clamp , Cable
Number of distribution blocks 6
Terminals capacity (Min-Max) 0.75-2.5 mm²
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator No
Addressable No
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Wifi network 2.4G , Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Connected devices interface
Application name Home + Control
Programming way Smartphone apps

Documentation

3 documents
Technical Sheet
F03870EN-00.pdf pdf (1.55 Mo)
Instruction Use
LE10060AD.pdf pdf (11.01 Mo)
Technical Sheet
F03870FR-00.pdf pdf (1.55 Mo)
1 document
3D Autocad
3D_LG-CN0443.stp ifc (11.27 Mo)
1 document
Agreement
SELECT AN ACTION