Skip to main content
Logo print

Céliane with Netatmo Connected roller shutter switch

Céliane with Netatmo Legrand

Céliane with Netatmo Connected roller shutter switch

REF. 067726A EAN. 3414972554794
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Mounting method Flush-mounted
Width in number of modular spacings 2
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP41
Min. depth of built-in installation box 40 mm
Width 74 mm
Height 74 mm
Depth 46 mm
Built-in depth 33 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Nominal voltage (Min-Max) 100-240 V
Frequency (Min-Max) 50-60 Hz
Standby consumption 2.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour White
RAL-number 9003
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity (Min-Max) 1.5-2.5 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Shutter management
Application name Home + Control
Programming way Smartphone apps

Documentation

4 documents
Technical Sheet
F02505FR-04.pdf pdf (0.91 Mo)
Instruction Use
LE10318_EN.pdf pdf (1.87 Mo)
Technical Sheet
F02505EN-04.pdf pdf (0.91 Mo)
Instruction Use
LE10318AE.pdf pdf (3.88 Mo)
5 documents
Agreement
Agreement
Agreement
PEP
LGRP-01807-V01.01-FR.pdf pdf (0.85 Mo)
Agreement
SELECT AN ACTION